Certification Descriptions
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
Certificates Centre

Certificates Centre

Certificates Centre

CPR Declaration of Performance

CPR Declaration of Performance

According to Construction Products Regulation (EU) No 305/2011 (CPR) all cables that are to be permanently installed in buildings will need to be constructed and tested in accordance with the new regulations.

All products subject to CPR must be covered by a manufacturers Declaration of Performance (DoP), which must be made available to the customer. By drawing up the DoP, the manufacturer assumes responsibility for the conformity of the construction product with such declared performance.

GHMT

GHMT

The GHMT AG is a vendor-independent and impartial test lab, concerned with the complex field of physical transmission security in networks, computer centres, and industrial plants. The GHMT Type Approvals examine whether or not type samples meet the specifications of national and international standards. The GHMT Premium Verification Program helps to proof the constant high level of manufacturing quality. The GHMT regularly draws samples from the manufacturing process, from the warehouse, or purchases via blind ordering from re-sellers to ensure transparency and independence when testing these as to whether or not they meet national and international standard requirements.

DNV GL

DNV GL

DNV GL is a classification and consulting company for maritime industries, a technical consultant for Oil and Gas and a worldwide leading certification institute.

GOST

GOST

Products manufactured in Russia or exported to Russia are subject to standardization and need to be tested and certified according to government ordinance № 982 from the 1st of December 2009.

GOST R Certificates are official documents, confirming the compliance of goods with the quality and safety requirements laid down in technical regulations or government standards (GOST) and are mandatory components of export documents. Importation of goods to Russia is possible only after obtaining the relevant certificate.