FAQ Config Details
Can I use a different coloured adapter with my keyed UniCamĀ® Connector?
No, the coloured connector key is unique to its same coloured adapter.
FAQ Config Details
Can I use a 50 micron adapter with a 62.5 connector?
Yes, but this is not recommended by Corning. This could lead to ordering and/or installing the wrong products, due to the industry colour code for fibre types.
FAQ Config Details
Can I use a 62.5 micron adapter with a 50 connector?
Yes, but this is not recommended by Corning. This could lead to ordering and/or installing the wrong products, due to the industry colour code for fibre types.
FAQ Config Details
Can I use a multimode adapter with a single-mode connector?
No. Single-mode adapters have tighter tolerances than multimode adapters. This could also lead to ordering and/or installing the wrong products, due to the industry colour code for fibre types as well.
FAQ Config Details
Can I use a single-mode adapter with a multimode connector?
Yes, but this is not recommended by Corning. This could lead to ordering and/or installing the wrong products, due to the industry colour code for fibre types.
FAQ Config Details
Can I use a standard 50 micron adapter with a 50 connector laser optimised?
Yes, but this is not recommended by Corning. This could lead to ordering and/or installing the wrong products, due to the industry colour code for fibre types.