ClearCurve® Single-mode Optical Fibres
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
ClearCurve® Single-mode Optical Fibres

ClearCurve® Single-mode Optical Fibres

ClearCurve® Single-mode Optical Fibres

Lowers cost, eases installation, and delivers broadband everywhere

ClearCurve® Single-mode Optical Fibres

ClearCurve® Single-mode Optical Fibres

Our ClearCurve fibre solution offers a full portfolio of bend-enabled single-mode fibres designed for lower cost and faster, more effective installations in homes and businesses.

With high transmission rates and virtually no distortion, ClearCurve single-mode fibre has long been recognized as the best solution for long-distance installations.

We continue to lead the industry with ClearCurve® ZBL optical fibre, which sets the standard for bend performance, while remaining compliant to the most stringent ITU-T Recommendations G.652.D and G.657.

All ClearCurve single-mode fibres are all designed to meet a wide array of applications and deployment conditions, making it much easier for service providers to bring fibre closer to homes and businesses.

Additional Resources

Additional Resources

In The News

In The News

ClearCurve® Single-Mode Fibre Exceeds New ITU-T Recommendation G.657.B.3 Standard

Corning announces that its ClearCurve® bend-insensitive, single-mode optical fibre is fully compliant and exceeds the ITU-T G.657.B.3 recommendation and the existing ITU-T G.652.D recommendation. That makes Corning ClearCurve® single-mode fibre the world's first optical fibre specified for macrobend at a 5-millimeter radius that is fully compatible with existing telecommunications networks.

Read More