ClearCurve® Multimode Optical Fibre
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
ClearCurve® Multimode Optical Fibre

ClearCurve® Multimode Optical Fibre

ClearCurve® Multimode Optical Fibre

Increases bendability, maintains reliability

ClearCurve® Multimode Optical Fiber

ClearCurve® Multimode Optical Fiber

ClearCurve® multimode optical fiber makes it possible to bend cables significantly more tightly without the fear of impacting your optical fiber system’s performance.

With the best macrobend performance in the industry - up to 10x better than standard multimode fiber – it enables superior bandwidth performance for data centers and other enterprise networks. It also maximizes system reliability, minimizes downtime, saves overall space, and provides opportunities for cost savings. Meeting the challenges of space, time, and cost, ClearCurve multimode fiber permits increased density, reduces congestion, and improves slack management and air flow.

ClearCurve multimode fiber is also compatible with existing 50-micron fiber systems and installations.

In The News

In The News

ClearCurve® Multimode Fibre Reaches 1 Million Kilometers Sold Worldwide

The broad market acceptance of Corning® ClearCurve® multimode optical fibre has become evident with more than 90 cablers in more than 20 countries around the world utilising the product in challenging installations, even those requiring tight bends.

Read More

UL® Verifies Corning® ClearCurve® Fibres Meet or Exceed Bandwidth Standards

In evaluations conducted at Corning’s Center for Fibre Optic Testing, Underwriters Laboratories Inc.® (UL®) verified that Corning® ClearCurve® OM3 and OM4 optical fibres meet or exceed critical standards for bandwidth measurements.

Read More