Corning Optical Communications to Highlight Innovative Additions in Fiber-to-the-Home and Fiber-to-the-Antenna Solutions at OSP EXPO® 2012

We use cookies to ensure the best experience on our website.
View Cookie Policy
Accept Cookie Policy
Change My Settings
Required for the site to function.
Augment your site experience.
Lets Corning work with partners to enable social features and marketing messages.
Image Alt Text

Corning Optical Communications to Highlight Innovative Additions in Fiber-to-the-Home and Fiber-to-the-Antenna Solutions at OSP EXPO® 2012

Corning Optical Communications to Highlight Innova

News Releases
Optical Communications
Corning Optical Communications to Highlight Innovative Additions in Fiber-to-the-Home and Fiber-to-the-Antenna Solutions at OSP EXPO® 2012
Corning Optical Communications to Highlight Innovative Additions in Fiber-to-the-Home and Fiber-to-the-Antenna Solutions at OSP EXPO® 2012
HICKORY, N.C. | Corning Incorporated | November 07, 2012
SCF Gel End-Cap closure and cable with FastAccess™ Technology to be featured 

Corning Optical Communications LLC, part of Corning Incorporated’s (NYSE: GLW) Telecommunications segment, will highlight its flexible fiber-to-the-home and wireless deployment solutions through exhibits and hands-on demonstrations at the OSP EXPO® 2012 in Denver, Nov. 14-15.  

In the exhibit (booth #901), Corning will feature its latest solutions for outside plant fiber access networks, including fiber-to-the-home and fiber-to-the-antenna applications. Visitors will get first-hand experience with Corning’s flexible deployment solution sets, beginning in the switch center and progressing to various preconnectorized solutions for reaching the subscriber premises.

New to the booth this year is the SCF Gel End-Cap closure, enabling faster, craft-friendly installation in aerial, duct and direct-buried applications. The closure uses an independent gel port to enable faster initial installation and re-entry than traditional mechanical closures.

The Gel End-Cap design allows a cable to be quickly installed in one of the six independent ports and prevents previously installed cables from being disturbed when the closure is re-entered.

The SCF Gel End-Cap closure  also contains a tray and slack frame that can separate from the mainframe to simplify splicing and bare fiber management inside the tray, allowing all splicing to be done away from the closure.

The exhibit also includes an area dedicated to Corning’s Solutions for Wireless Networks, which leverage field-proven solutions to make fiber-to-the-antenna deployment an easy plug-and-play operation with fast moves, adds and changes. Wireless operators can easily meet their customers’ needs for data capacity and coverage through the deployment of 3G, 4G and LTE solutions, even in crowded tower and rooftop environments.

Visitors to the Corning booth will have the opportunity to see a demonstration of the ALTOS® Cable with FastAccess™ Technology, a new product for the outside plant that will be available in January 2013. This innovative design simplifies removal of the cable jacket.

Demonstrations of the low-loss, field-installable OptiSnap® Connector will highlight how its high-precision mechanical splice technology enables networks to be installed quickly and cost effectively.

On Wednesday, Nov. 14 from 9:15-10:15 a.m., Angela Hughes, OEM market manager, Corning Optical Communications, will present “Bringing Fiber’s Advantages to the Edge (of Cellular Networks)” as part of the OSP Expo® “Everything Fiber” Seminar Track.

For additional information on Corning Optical Communications products and services, contact a customer care representative at 1-800-743-2675 toll free in the United States; or (+1) 828-901-5000, international; or visit the website at

Forward-Looking and Cautionary Statements
This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial an d credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.

About Corning Incorporated
Corning Incorporated ( is the world leader in specialty glass and ceramics.  Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.