Cablecon® RF Trunk Connector with TrueSplit™ Technology | Corning
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
Corning® TrueSplit™ Portfolioy

Corning® TrueSplit™ Portfolio

Corning® TrueSplit™ Portfolio

Space Savings – up to 1.8GHz – Fast and Easy Installation – DOCSIS 3.1. Ready

The Value of Corning RF Trunk Connector with TrueSplit™ Technology

The Value of Corning's TrueSplit™ Technology

Installation and Space Savings

To keep up with ever-increasing bandwidth demand and price competition, MSOs are having to upgrade their networks. These upgrades often require adding new hardware to already crowded spaces. The Corning® RF trunk connector with TrueSplit™ Technology can drastically reduce the amount of space and components used in cabinets to make room for new hardware. This makes, for example, exchanging cabinets unnecessary.

 

Exceptional Electrical Performance

The integrated design of our new Corning RF trunk connector with TrueSplit™ Technology with fewer parts and a brass, Nitin-plated body makes it easier and faster to install, is more electrically resilient, and reduces the number of network maintenance calls.

 

 

Future Proof Design

With stable return loss across the whole frequency range from 5-1800 MHz, Corning RF trunk connector with TrueSplit™ Technology ensures an excellent network performance migrating to DOCSIS 3.1+ and beyond. 

Explore Communication Networks Resources