ClearCurve® Single-mode Optical Fibers | Corning

Bend-insensitive single-mode fiber lowers installation cost through reduced errors, particularly in indoor applications

ClearCurve® Single-mode Optical Fiber

ClearCurve® Single-mode Optical Fiber

Corning® ClearCurve® fiber solutions offer a selection of bend-improved single-mode fibers designed for lower cost, superior installation speed and efficiency, and greater successful installations in homes and businesses.

With high transmission rates and virtually no distortion, Corning ClearCurve single-mode fiber has long been recognized as the ideal solution for indoor installations.

A standard single-mode fiber is susceptible to macro-bend attenuation (optical power loss), which can create systemwide reliability issues. Bend-insensitive single-mode fiber, however, is designed to operate in small bend radii. Because of this, bend-insensitive fiber provides excellent performance consistently over its service lifetime.

We continue to exceed industry standards for bend with ClearCurve ZBL and LBL optical fibers, and remain compliant to the most stringent ITU-T Recommendations G.652.D and G.657.

Both ClearCurve ZBL and LBL fibers are designed to meet a wide array of applications and deployment conditions, making it more convenient for service providers to bring fiber closer to homes and businesses.

ClearCurve single-mode fiber can be purchased natural, colored, or ringmarked. Corning fibers with ColorPro® identification technology, our coloring solution, enable cable manufacturers to reduce cost, minimize footprint, and leverage an enhanced product offering. Find more information about Corning ColorPro Identification Technology.

 

Additional Resources

Additional Resources