Dell EMC Bill-of-Materials Tool

Dell EMC Bill-of-Materials Tool

Dell EMC Bill-of-Materials Tool

Ready to create your bill of materials? Just click on “Activate Tool,” choose the products you need, and save the bill of materials directly to your computer. It’s that easy. Then you can email the file for a quote or to a colleague for reference. To streamline bidding, this tool even links to product specifications.

Connecting with our bill-of-materials tool is an easy way to save time! Tell us a few things about yourself, and your link to the free tool will appear instantly. Please note: If you are registering more than one individual for the tool, you must provide a UNIQUE email address for each individual. Multiple registrants using the same email address will not be recorded.

Bill-of-Materials Tool Download Center

Thank you for registering with us! 

To make it even easier to use our bill-of-materials tool, we've also provided an FAQ and a video tutorial to walk you through the tool's features. Anything else we can do to help with the tool? Reach out to us at the contact information below: 

Americas:
Ph: 800-743-2671
E-Mail: dutyeng@corning.com
EMEA and APJ:
Ph: +49 305 303 2134
E-Mail: engineer.en.emea@corning.com

 


Now you can download the free bill-of-materials tool, and we’ll automatically notify you each time we roll out an updated version. 
(Current version 2.00/ April 2020)

Download