Data Center Interconnect Solutions

Data Center Interconnect (DCI) Solutions

Data Center Interconnect (DCI) Solutions

Increased data volumes are driving the construction of data center campuses and hyperscale data centers. Can your network support emerging 5G technology where high-fiber availability is critical? Our Semi-preconnectorized Data Center Interconnect Solution Guide can help.

Featuring both preterminated and semi-preconnectorized options, Corning DCI solutions can help you meet the increasing bandwidth demands in your most challenging environments. Best of all, compared to competitive data center interconnect technologies on the market, our DCI solutions provide major benefits in the time and ease of installation!

The Data Center Interconnect Semi-Preconnectorized Solution Includes the Following Products:

RocketRibbon® Cable

  • Fiber counts up to 3,456 — double the density of legacy ribbon cables in the same or similar sized diameter
  • Furcation free and finger-peelable subunits for instant fiber access
  • Solid ribbon matrix for easy identification and mass fusion splicing

RocketRibbon® Benefits and Installation Videos >

RocketRibbon® Extreme-Density Cable >

High-Fiber-CountClosure 2178-XL

  • No special tools required, only a standard torque wrench
  • Mass fusion splice up to 3,456
  • Can be deployed in most applications: buried, below grade, aerial, and pole mount

Learn More >>

Optical Splice Enclosure RXD

  • Mass fusion splice up to 6,912
  • Simplified installation processes enable time savings
  • Can be wall or rack mounted
  • Optimized cable routing efficiently manages cable volumes
  • Removable top cover for easy additions after day one install

Learn More >>

Stubbed EDGE™ Solution Housing

  • Equipped with factory-terminated and tested cable assemblies
  • Simplified installation process for time savings
  • High density and unprecedented finger access

Learn More >>

Hybrid Fiber-Coaxial LC Assemblies

  • Factory-terminated and tested cable assemblies
  • Furcation free and finger-peelable subunits for instant fiber access
  • Solid ribbon matrix for easy identification and mass fusion splicing

Learn More >>

EDGE™ Optical Distribution Frame (ODF)

  • Modular jumper management plates for better space utilization and easy patch cord access
  • Single-length patch cord, minimizing order and stocking complexity
  • Door and wall kits to keep cross-connect organized

Learn More >>

864 Housing

  • High-density manageability, with the capacity to house 864-fiber LC connectors in one 6U housing
  • Housing features three splice trays (6 ft of slack); each splice tray holds 24 ribbons (288 fibers)
  • Allows ergonomic and simultaneous splicing on a table by multiple people
  • V-panel front design offers ease of connectivity and ample finger access
  • Stackable feature allows for increased density as needed using 864 F or 1,728 F ribbon cables
  • XD-02U-PT which is the 288F
  • 2U version of the 864F
  • 6Uhousing

Learn More >>

Data Center Interconnect

Articles

Need help with Data Center Interconnect Solutions?

Whether you need help with your current implementation or planning for the future, we can help. Complete this form to get started.

Thank you for your submission!

We will be in contact with you soon.