12/16 Webinar: Factors to Consider When Choosing Cell-based Assays for Use with 3D Cultures
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
Events
Life Sciences
12/16 Webinar: Factors to Consider When Choosing Cell-based Assays for Use with 3D Cultures
12/16 Webinar: Factors to Consider When Choosin...
December 16, 2014 | 12:00 AM
Time: 12:00 - 1:00 p.m.

In this special Corning sponsored webinar presented by Promega Corporation you will learn:
• The advantages and disadvantages of various 3D culture methods
• Recommendations for factors to consider when verifying performance of cell health assays on 3D culture models
• How Corning® Spheroid Microplates in combination with Promega’s cell health assays provide an optimal option for performing 3D cell culture experiments

Abstract:

Cells cultured in 3D model systems often acquire relatively large in vivo-like structures compared to the thickness of a 2D monolayer of cells grown on standard plastic plates. Multicellular 3D culture systems containing more than one cell type and exhibiting formation of a complex extracellular matrix represent a more physiologically relevant environment, yet provide a challenge for assay chemistries originally designed for measuring events from monolayers of cells. There is an unmet need for guidelines for design and verification of convenient and effective assays useful for larger 3D microtissues. Critical factors to consider for each model system and cell type include effective penetration of detection reagents and/or complete lysis of microtissue structures using combinations of detergent and physical disruption. We will present the approach used to verify performance of a bioluminescent ATP detection assay for measuring cell viability, a caspase assay for detecting apoptosis, and cell stress reporter assays to detect mechanisms leading to cytotoxicity. Recommendations for factors to consider when verifying performance of cell health assays on 3D culture models will be presented.

Speaker Bio:

Dr. Terry Riss started the Cell Biology program at Promega Corporation in 1990 and has since held several R&D and Project Management positions. Dr. Riss managed development of cell viability, cytotoxicity, apoptosis, and protease assay systems and also led efforts to identify and promote multiplexing of cell-based assays to determine the mechanism of cell death. Dr. Riss now serves as Senior Product Specialist, Cell Health involved in outreach educational training activities including validating assay systems applied to 3D cell culture models.

Read More
Compartilhar