alt text

ClearCurve

Corning Willow Glass will help enable thin, light and cost-efficient applications including today’s slim displays and the smart surfaces of the future.  The thinness, strength and flexibility of the glass has the potential to enable displays to be “wrapped” around a device or structure.  As well, Corning Willow Glass can be processed at temperatures up to 500° C.  High temperature processing capability is essential for today’s high end displays, and is a processing condition that cannot be supported with polymer films. Corning Willow Glass will enable the industry to pursue high-temperature, continuous “roll-to-roll” processes – similar to how newsprint is produced - that have been impossible until now.

Corning Willow Glass fact sheet

  • Read More

Corning® Willow® Glass Technical Library

  • Read More