FAQ Config Details
Can I use the TKT-UNICAM-PFC to install APC connectors?
Customers can install APC connectors using the installation tools provided in the TKT-UNICAM-PFC kit. However, the cleaver in this kit provides flat cleaves, so a different cleaver is needed to generate an angled cleave before terminating the APC connector in the installation tool, assuming an angled cleave is desired. At room temperatures, using a flat cleave is acceptable. An angled cleave is needed when the connector is installed in environments with temperature swings (outdoor environments).

The FBC-014 Angled Cleaver provides angled cleaves and is available as an additional cleaver for purchase to complement your UniCam Tool Kit.
FAQ Config Details
Can I install another type of connector with the TKT-UNICAM-PFC?
No, the TKT-UNICAM-PFC kit is designed specifically for Corning's UniCam Connectors.
FAQ Config Details
Can I upgrade the TKT-UNICAM to the TKT-UNICAM-CTS?
The TKT-UNICAM (legacy installation kit) comes with everything needed except the visual fault locator (VFL), part number VFL-350. Purchasing this product enables you to to add CTS capability to your existing TKT-UNICAM kit. The UniCam High-Performance Installation Tool comes with a visual fault locator already integrated into the tool.
FAQ Config Details
Can I terminate the current LC connector with a legacy Unicam Tool?
For more information about the installation tool's history and its capabilities, review the application engineering note.
FAQ Config Details
When using the Continuity Test Set (CTS) with my TKT-UNICAM, I can't get my light to go out; what does "significantly dim" mean?
CTS is a guide to help an installer determine when the field fiber has contacted the factory fiber. "Significantly dim" is an apparent change in the CTS brightness when the connector is cammed. A "dark" or "dim" termination is not an indication of the performance loss. Refer to section 2.2 in SRP-006-150 for further instructions.
FAQ Config Details
Will my black UniCam Connector (TKT-UNICAM, Generation 1) Installation Tool be compatible with the Continuity Test Set (CTS)?
The black UniCam Connector Installation Tool is not compatible with CTS. Currently the blue (Generation 2) and the grey (Generation 3) are the installation tools that are compatible with CTS. Refer to the UniCam Connector Tool Kit specification sheet for ordering information.