Aerial Cable | Corning
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
Aerial Cables

Aerial Cables

Aerial cables are suspended from poles or pylons or mounted on buildings. Some are self-supporting, requiring no separate messenger wire between poles to support the cable’s weight.

Already know what you are looking for?

Already know what you are looking for? Visit all our outdoor cables here.

View Now

ALTOS® Loose Tube

The most commonly-deployed dielectric outdoor cable design, with fiber counts from 2 to 288 fibers and up to 432 fibers for gel-filled. Dielectric loose tube cables are suitable for lashed aerial and duct installations.

Gel-Free Specification Sheet >
Gel-Filled Specification Sheet >

All-Dielectric Self-Supporting (ADSS)

Completely metal-free design with fiber counts from 12 to 288 fibers, suitable for deployment near high-voltage power lines in long spans. These cables can be installed in short spans between aerial poles without a separate messenger upon which to attach the optical cable. Also available in mid and long-length spans.

Specification Sheet >

ALTOS® Figure-8

Unique design with fiber counts from 12 to 288 fibers, featuring a steel messenger for quick, easy, one-step installation on pole and building infrastructure in short spans. These cables are not suitable for deployment near high-voltage power lines.

Specification Sheet >

ALTOS® Ribbon Cables

72, 144 or 288 fibers per tube are stranded around a central member enabling isolated access to individual tubes and ribbon stacks for mass-fusion splicing. Fiber counts from 288 to 1728 fibers.

Specification Sheet >
Product Catalog >

SST-Ribbon™ Gel-Free Cables

Fiber counts from 12 to 864 fibers. 12 fibers are arranged in a ribbon, enabling fast mass-fusion splicing. These cables feature steel-tape armor so that they can be installed directly into the ground without the use of a protective conduit or duct.

Specification Sheet >

Please note that images are not to scale.