Corning Introduces Advanced Optical Components for Data Centers

We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF
Image Alt Text

Corning Introduces Advanced Optical Components for Data Centers

Corning Introduces Advanced Optical Components for

News Releases
Optical Communications
Corning Introduces Advanced Optical Components for Data Centers
Corning Introduces Advanced Optical Components for Data Centers
CORNING, N.Y. | Corning Incorporated | July 09, 2013
Pretium EDGE® AO Solutions enable migration to 40G /100G parallel optics with at least 33 percent higher density than other parallel optics solutions

Corning Incorporated (NYSE:GLW) introduces Pretium EDGE® AO (Advanced Optics) Solutions, a suite of optical components for the Pretium EDGE Solutions platform. These components enable data centers to easily and cost effectively migrate their cabling infrastructure to next-level applications, including parallel optics and integrated network monitoring.

Pretium EDGE AO Solutions for parallel optics consist of conversion modules and harnesses that allow networks to fully utilize base-12 fiber count trunks when migrating to 40G, which uses base-8 fiber counts (four fibers transmitting at 10G in each direction). Without this conversion, data centers running 40G parallel optics on their existing fiber backbone only use 66 percent of the installed fiber.

Enabled by bend-insensitive Corning® ClearCurve® multimode fiber, Pretium EDGE AO Solutions provide the highest rack density for parallel optics in the industry; its density is equal to that of today’s Pretium EDGE Solutions 10G density and at least 33 percent better than that of other parallel optics solutions. By keeping the port density equal to today’s 10G solutions, end users do not have to add housings when migrating to higher data rates. Customers that move to 40G or beyond would realize a significant return on investment because they would be able to fully use their existing fiber backbone and hardware after those moves.

Pretium EDGE AO Solutions provide additional return on investment at 100G, as the conversion modules and harnesses can remain in place for 100G transmission once the proposed 4x25G IEEE 802.3bm Ethernet standard is approved (four fibers transmitting at 25G in each direction).

As part of Pretium EDGE AO Solutions, Corning is also introducing the first integrated port tap module for network monitoring of Ethernet 40GBASE-SR4 multimode fiber parallel optical circuits. This passive tap device integrates directly into the Pretium EDGE Solutions infrastructure, and its all-MTP® footprint enables seamless migration with 40G electronics. Like Corning’s other integrated port tap modules, Corning’s integrated approach allows monitored ports to be added or removed without disruption to the live network link and creates a “zero-U” footprint that improves rack utilization.

To learn more about Pretium EDGE AO Solutions, go to opcomm.corning.com/1-pretiumedge.

For additional information on Corning Optical Communications products and services, contact a customer care representative at 1-800-743-2675, toll free in the United States; or (+1) 828-901-5000, international; or visit www.corning.com/opcomm.

Forward-Looking and Cautionary Statements
This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.

About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics.  Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for
consumer electronics, mobile emissions control, telecommunications and life sciences. Or products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.