Corning Optical Communications to Highlight Innovation in Data Center Solutions at the Green Data Center Conference & Exposition

We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF
Image Alt Text

Corning Optical Communications to Highlight Innovation in Data Center Solutions at the Green Data Center Conference & Exposition

Corning Optical Communications to Highlight Innova

News Releases
Optical Communications
Corning Optical Communications to Highlight Innovation in Data Center Solutions at the Green Data Center Conference & Exposition
Corning Optical Communications to Highlight Innovation in Data Center Solutions at the Green Data Center Conference & Exposition
HICKORY, N.C. | Corning Incorporated | January 24, 2012

Corning Optical Communications LLC, part of Corning Incorporated’s (NYSE:GLW) Telecommunications segment, will highlight innovation in data center solutions at the Green Data Center Conference & Exposition, Jan. 31 to Feb. 2, in San Diego.   

In its interactive exhibit, Corning Optical Communications will display its Pretium EDGE® Solutions for data center applications. Designed and developed with extensive end-user input, Pretium EDGE Solutions address the need for ease-of-use, scalability, termination density and technology future-proofing, while offering excellent total cost of ownership.

Enabled by Corning® ClearCurve® bend-insensitive 50/125 µm multimode fiber, Pretium EDGE Solutions allow for up to:
• 35 percent faster deployment;
• 25 percent faster moves, adds and changes (MACs);
• 100 percent more density than traditional preterminated solutions.

Corning's Plug & Play™ Universal Systems for data centers will also be on display with Pretium EDGE Solutions at the exposition.

Corning will also display the Pretium EDGE Reverse Polarity Uniboot, an LC connector that provides quick and easy polarity management in the field with no tooling requirements. The Reverse Polarity Uniboot’s clamshell design prevents fibers from being exposed during the polarity flip. In addition, the connector has a color-coded visual reference allowing quick recognition when a fiber has been reversed. Finally, the connector features a removable trigger design that allows for 10 different colored triggers that can be used for segmenting network fabrics.

On Feb. 1, at 11 a.m., Doug Coleman, manager of technology and standards for Corning Optical Communications, will present “Optical Connectivity Enables the Green Data Center.” This presentation will provide background on how and why green data center initiatives can reduce energy consumption, increase energy efficiencies and minimize environmental effects. Optical connectivity enhances green data center installations by utilizing high-port-density electronics with very low power and cooling requirements, in addition to providing premier pathway and space performance.

For additional information on Corning Optical Communications products and services, contact a customer service representative at 1-800-743-2675, toll free in the United States, or (+1) 828-901-5000, international, or visit the Web site at www.corning.com/opcomm.

About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics.  Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.