Long-haul Terrestrial Optical Fiber Networks | Corning
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
Long-Haul Fiber Networks

Product Highlights

Long-Haul Optical Fiber Products

Corning SMF-28e+ LL Optical Fiber

Low-loss fiber technology

Corning® SMF-28e+® LL Optical Fiber

This enhanced single-mode fiber from Corning is an ITU-T G.652.D-compliant optical fiber that builds on Corning’s low-loss fiber technology to enable extended networking distances for long-haul, metro, and access applications.

SMF-28e+ LL fiber offers industry-leading specifications for attenuation and polarization mode dispersion (PMD) values, which provide a solid foundation for new network deployments as well as upgrades to existing networks.

Learn More

Corning® SMF-28® ULL Optical Fiber

Deployed Around the World

Corning® SMF-28® ULL Optical Fiber

Corning SMF-28® ULL fiber has the lowest loss of any terrestrial grade single-mode fiber with a maximum attenuation of 0.17 dB/km at 1550 nm.

SMF-28 ULL fiber has been deployed around the world in some of the most challenging network applications, where ultra-low attenuation can be leveraged to extend network span lengths, skip amplification sites, upgrade to faster bit rates, add network components for improved flexibility, and lengthen the distance between regenerators.

Learn More

Corning® SMF-28® Ultra Optical Fiber

Premium Single-mode Fiber

This premium single-mode fiber is designed for long-haul, metro, access, and fiber-to-the-home (FTTH) applications.

The newest addition to the Corning® SMF-28® Ultra fiber portfolio, SMF-28 Ultra 200 fiber enables the design of smaller, lighter, fully backwards compatible high-fiber, high-density cables.

SMF-28 Ultra fiber is ITU-T G.652.D compliant and also exceeds the requirements of the ITU-T G.657.A1 standard.


Learn More

Corning® LEAF® Optical Fiber

Corning® LEAF® Optical Fiber

Corning® LEAF® Optical Fiber

LEAF optical fiber is the world’s most widely deployed, non-zero dispersion-shifted (NZDS) fiber, and has the lowest attenuation performance for any NZDS fiber.

Optimized for long-haul networks, LEAF fiber is a technically advanced fiber that provides high capacity, broad system flexibility, and superior performance.

Learn More

Explore Communication Networks Resources