Development Kit Available for Purchase
Development Kit Available for Purchase
What's included:
Sample 1: 1 m long fiber with ST connector on one end, 1 m light extraction length
Sample 2: 5 m long fiber with ST connector on one end, 5 m light extraction length
Sample 3: 10 m long fiber with ST connector on one end, 10 m light extraction length
Laser Sources:
Red Laser: 635 nm; Class IIIa; < 5 mW peak power (Length 150 mm, Diameter: 14 mm)
Green Laser: 520 nm; Class IIIa; < 5 mW peak power (Length 150 mm, Diameter: 14 mm)
Blue Laser: 445 nm; Class IIIa; < 5 mW peak power (Length 150 mm, Diameter: 14 mm)
Kit Price: $500.00 ($USD)
E-mail us at fibrance@corning.com to place an order.