Resources

Resources

Technical Papers

Copper-Containing Glass Ceramic with High Antimicrobial Efficacy

The design principles behind the invention of Corning® Guardiant® have been published in the peer-reviewed journal, Nature Communications.

Read More

Whitepapers

Test Protocol for Surfaces Addressing Real World Contamination

The US EPA recognizes the potential need for surfaces with in-built microbe-killing properties. The laboratory test principles for residual antimicrobial products mimic realistic contamination on surfaces, which is dry and occurs at room temperature and ambient humidity. Corning takes a look at lab testing based on these guidelines in contrast with “wet tests” that are used in other regions of the world to evaluate antimicrobial efficacy.

Read More