Features and Benefits of Falcon® 96-well Flat Bottom Tissue Culture (TC)-treated Imaging Microplates
- Improved supply assurance
- High quality/high clarity 190 μm polystyrene film bottom for microscopy and imaging
- Maintains ANSI/SLAS footprint with minimal dimensional changes to reduce equipment program updates needed
- Same well bottom surface area (0.34 cm2)
- Packaging harmonized with comparable Corning products
- Available with Corning® BioCoat® Poly-D-Lysine and Collagen I surfaces
- Improved supply assurance
- High quality/high clarity 190 μm polystyrene film bottom for microscopy and imaging
- Maintains ANSI/SLAS footprint with minimal dimensional changes to reduce equipment program updates needed
- Same well bottom surface area (0.34 cm2)
- Packaging harmonized with comparable Corning products
- Available with Corning® BioCoat® Poly-D-Lysine and Collagen I surfaces
| Black | White | |||
| Attribute | Old | New | Old | New |
| Cat. No. | 353219 | 353388 | 353377 | 353389 |
| Brand | Falcon | Falcon | Falcon | Falcon |
| Material | Polystyrene | Polystyrene | Polystyrene | Polystyrene |
| Color | Black with clear flat bottom | Black with clear flat bottom | White with clear flat bottom | White with clear flat bottom |
| Surface | TC treated | TC treated | TC treated | TC treated |
| Lid | Yes | Yes, Low evaporation lid | Yes | Yes, Low evaporation lid |
| Sterility | Yes, SAL 10-3 | Yes, SAL 10-3 | Yes, SAL 10-3 | Yes, SAL 10-3 |
| Shelf Life | 4 years | 4 years | 4 years | 4 years |
| Bottom Film Thickness | 190 μm | 190 μm | 190 μm | 190 μm |
| Plate Length | 127.76 mm | 127.76 mm | 127.76 mm | 127.76 mm |
| Plate Width | 85.48 mm | 85.48 mm | 85.48 mm | 85.48 mm |
| Plate Height | 14.4 mm | 14.2 mm | 14.40 mm | 14.2 mm |
| A1 Row Offset | 11.20 mm | 11.20 mm | 11.20 mm | 11.20 mm |
| A1 Column Offset | 14.40 mm | 14.40 mm | 14.40 mm | 14.40 mm |
| Well Center to Center Spacing | 9.00 mm | 9.00 mm | 9.00 mm | 9.00 mm |
| Well Depth | 10.90 mm | 10.62 mm | 10.90 mm | 10.62 mm |
| Well Diameter (Top) | 6.96 mm | 7.04 mm | 6.96 mm | 7.04 mm |
| Well Diameter (Bottom) | 6.58 mm | 6.58 mm | 6.58 mm | 6.58 mm |
| Well Bottom Elevation | 3.50 mm | 3.61 mm | 3.50 mm | 3.61 mm |
| Surface Area | 0.34 cm2 | 0.34 cm2 | 0.34 cm2 | 0.34 cm2 |
| Corner Notch | A1 & H1 | A1 only | A1 & H1 | A1 only |
| Flange Design/Height | 2.5 mm low flange with gripper pads | 6.1 mm continuous | 2.5 mm low flange with gripper pads | 6.1 mm continuous |
| Qty/Pack | 8 | 10 | 8 | 10 |
| Qty/Case | 32 | 50 | 32 | 50 |