The Corning® DNA-BIND surface covalently couples to aminated single-stranded DNA by either the 5′ or 3′ end, making it suitable for hybridization assays, amplification, and other DNA-based assays. The surface is available on Corning 96-well microplates, including Stripwell™ 1 X 8 polystyrene plates.