Corning Lotus Glass | Display Glass | Corning.com

2B_lotus

Corning Lotus™ Glass

Corning Lotus™ Glass

A high-performance display glass developed to enable
cutting-edge technologies.

Lofty Expectations, Futuristic Capabilities, and Innate Consistency Live in a Single Glass

Lofty Expectations, High Drive in the Single Glass

Corning Lotus™ Glass is a high-performance display glass developed to enable cutting-edge technologies, including organic light-emitting diode (OLED) displays and next generation liquid crystal displays (LCDs) by providing a stable and reliable platform from start to finish.

This glass is formulated to perform exceptionally well in low temperature poly-silicon (LTPS) and oxide thin film transistor (TFT) backplane manufacturing environments.

It’s tough enough to withstand demanding manufacturing processes, while delivering the pristine surface quality customers require.

This allows for the vibrant colors and clarity OLED and LCD transmissions are known for. The intrinsic thermal consistency of Corning Lotus Glass allows it to retain its shape and quality during high-temperature processing.

Decreased compaction and variation during the crystallization and activation step further reduces stress and distortions to the substrate. This enables tighter design rules in advanced backplanes for higher resolution and faster response time.

The end result is a thin, portable display device that consumes less power while delivering superior picture quality.

Lotus™ Glass Takes On Rigorous Tasks and Wins

A high-performance display glass developed to enable
cutting-edge technologies.