polarcor glass polarizers

Polarcor Glass Polarizers

Polarcor™ is a keystone optical element in polarization-dependent isolators, optical modulators, polarimetry systems, ellipsometers, shutters and many other polarization-based devices. Polarcor™ is characterized by high extinction and low insertion loss throughout the 600 nm to 2300 nm wavelengths. The polarization mechanism (resonant absorption by elongated silver crystals within the glass material) ensures the elimination of stray light, by absorbing the unwanted polarization. Since Polarcor™ is a solid glass product it is extremely resistant to chemical, physical and thermal damage, while exhibiting excellent optical properties.

Polarcor™ Glass Polarizers Product Information Sheet

  • Learn More

Polarcor™ Ultrathin™ Glass Polarizer Product Information Sheet

  • Learn More