Corning is on the forefront of laser innovation, offering laser systems that have a distinct advantage over conventional glass cutting processes. Corning offers three glass processing systems, each offering different size substrate capabilities, all offering glass cutting and drilling capability. Each system has the ability to cut strengthened and unstrengthened glass as well as other brittle materials. These systems cut the material by disassociation rather than ablation which provide numerous benefits:
Smooth Edges – The ‘as-cut’ edge roughness may eliminate or reduce post-processing time and cost
High Break Strength – The ‘as-cut’ edge demonstrates superior break strength over other laser and conventional cutting processes as measured by 3 & 4pt bend tests.
Multi-Layer Stacks – The systems can cut assembled functional stacks with and without air gaps, Cutting depths can be adjusted.