Corning has a minimum of 25 years of measurement experience and provides a certificate of compliance for each sale of product to verify the authenticity of our HPFS® Fused Silica Materials.
Fused Silica is offered in many different grades to support various product applications. Glass codes 7980, 7979, and 8655 are high purity non-crystalline silica glasses with excellent optical qualities.
Product characteristics include extraordinary low refractive index variations leading to state-of-the-art homogeneity values, lowest birefringence values, large size capabilities, exceptional transmittance from the deep ultraviolet through the infrared region, and an ultra-low thermal expansion coefficient; all of which are critical to our customers' demanding needs.