A-58N Variable Focus Lens | Large Clear Aperture Liquid Lens | Corning

We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF
varioptic droplets

Variable Focus Lenses: A-Series

Variable Focus Lenses: A-Series

Product Details

The A-58N Variable Focus Lens features a large aperture with large dynamic range and a low WFE (Typ. 0.1λ Max. 0.2λ), without compromising on the form factor or ease of integration

A-58N is based on Corning Varioptic’s breakthrough lens technology, allowing variable focus with absolutely no moving parts.

A-58N features 15 diopters of dynamic range, guaranteeing 7 cm focus ability and offers the same low power consumption, high shock resistance, and fast focus ability that have led to the success of the A-Series Variable Focus Lenses.

The lens is available with 3 different AR coating options, and in a packaged format with/without integrated thermistor.

Contact Us

Click here to contact a member of our sales or product team

TYPICAL PERFORMANCE AT 25°C
Clear aperture @0° field of view  5.8 mm
Low optical power -5 diopters (m-1)
High optical Power +10 diopters (m-1)         
Optical quality (Wave Front Error)     80 nm (rms)
Transmission @ 587nm 97%

MECHANICAL DIMENSIONS

 Outer diameter

 13 mm

 Thickness (rear window to front of lens)

 4.22 mm

 Total thickness

 4.32 mm

ENVIRONMENTAL SPECIFICATION  

 Storage Temperature

 from -40 to 85°C

 Operating Temperature

 from -20 to 50°C

Key Features

  • Large aperture within small form factor
  • Silent & low power
  • No moving part & no internal heating
  • Focus range supports 7 cm to infinity
  • Easy to integrate

Ordering Information

  • A-58N0: A-58N with an Anti-Reflective coating optimized in the visible range
  • A-58N1: A-58N with an Anti-Reflective coating optimized in the Near Infrared
  • A-58N9: A-58N with no Anti-Reflective coating
  • A-58NX-P19: A-58NX (X=0, 1, 9) with FPC-A-19 (no thermistor)
  • A-58NX-P19: A-58NX (X=0, 1, 9) with FPC-A-19 (no thermistor)
  • A-58NX-P20: A-58NX (X=0, 1, 9) with FPC-A-20 (with thermistor)
  • A-58NX-P20: A-58NX (X=0, 1, 9) with FPC-A-20 (with thermistor)

Contact Us

For more detailed information on optical, mechanical, electrical performance and design, please contact us.