Product Details
Our A-39N Variable Focus Lens is designed specifically for variable focus products needing a large clear aperture, long focal objectives, large sensors, C-Mount objective lenses, laser beam shaping, etc. It is perfectly suited for applications such as industrial vision, medical imaging cameras, optical equipment and biometric devices.
A-39N is based on Corning Varioptic’s breakthrough lens technology, allowing variable focus with absolutely no moving parts.
A-39N features 20 diopters of dynamic range, guaranteeing 5 cm focus ability and offers the same low power consumption, high shock resistance and fast focus ability that have led to the success of the A-Series Variable Focus Lenses.
TYPICAL PERFORMANCE AT 25°C | |
---|---|
Clear aperture @0° field of view |
3.9 mm |
Clear aperture @50° field of view |
3.5 mm |
Low optical power |
-5 diopters (m-1) |
High optical Power | +15 diopters (m-1) |
Optical quality (Wave Front Error) | 50 nm (rms) |
Transmission @ 587nm | 97% |
MECHANICAL DIMENSIONS | |
---|---|
Outer diameter | 13 mm |
Thickness (rear window to front of lens) | 4.25 mm |
Total thickness | 4.05 mm |
ENVIRONMENTAL SPECIFICATION | |
---|---|
Storage Temperature | from -40 to 85°C |
Operating Temperature | from -20 to 60°C |
Key Features
- Silent
- Fast response time
- Focus range supports 5 cm to infinity
- Easy to integrate-improved yields for camera module production
Ordering Information
- A-39N0: Arctic 39N with an Anti-Reflective coating optimized in the visible range
- A-39N1: Arctic 39N with an Anti-Reflective coating optimized in the Near Infrared
- A-39N9: Arctic 39N with no Anti-Reflective coating
- A-39NX-P-04: Arctic 39NX (X=0, 1, 9) with FPC-A-4
Getting Started
For more detailed information on optical, mechanical, electrical performance and design, please contact us.