Request a Sample
The Corning® CellBIND® surface enhances cell attachment under difficult conditions, such as reduced-serum or serum-free medium, resulting in higher cell yields. This technology uses a microwave plasma process for treating the culture surface, rendering it more hydrophilic (wettable) and increasing surface stability.
Features include:
- Better cell attachment leads to increase cell growth and yields
- More consistent and even cell attachment
- Requires no refrigerations or special handling and is stable at room temperature
Please complete the short form below to request a free CellBIND U-shaped flask sample.
Thank You
Thank you for your interest in Corning's CellBIND U-shaped flasks. An account manager will be in contact with you to arrange your sample shipment.