Corning Lotus XT Glass

Corning Lotus™ XT Glass

Corning Lotus™ XT Glass

Corning Lotus™ XT Glass

Advanced glass substrate optimized for high-performance displays.

Thermal Stability Meets Demanding High-temperature Manufacturing

Thermal Stability Meets Demanding Manufacturing

Corning Lotus™ XT Glass helps fulfill the promise of today’s cutting-edge technologies by providing a stable and reliable platform from start to finish.

In order to create displays with brighter, richer resolutions, the display industry must use demanding, high-temperature manufacturing processes. To survive these rigorous environments, panel makers require a glass with enhanced thermal stability.

It is formulated to perform exceptionally well in demanding poly-silicon (p-Si) and thin-film transistor (TFT) backplane manufacturing environments. It’s tough enough to withstand challenging manufacturing processes, and delivers exceptional total pitch variation. Low total pitch variation is integral to efficient panel manufacturing. Lotus™ XT Glass provides industry-leading levels of minimal total pitch variation, allowing for advanced high-resolution designs.

Lotus™ XT Glass also offers the advantages of Corning’s proprietary fusion process. Its superb surface quality supports the backplane characteristics required for the vibrant colors and clarity consumers expect from their OLED and LCD displays.