Loss Matters - Optical Fiber Videos and Tutorials | Corning
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
Optical Fibre Videos - Loss Matters

Optical Fibre Videos - Loss Matters

Optical Fibre Videos - Loss Matters

Loss Matters

Loss Matters

Corning is the leader in every category of low-loss optical fibre technology. Corning's fibres enable high-purity transmissions over long-haul networks at higher speeds and at a lower cost.

Lowering the Cost of Long Reach, High Performance DCI with Coriant and Corning

Corning and Coriant demonstrate 200 Gb/s DCI technology over 300 km of SMF-28® ULL fiber at the 2016 OFC conference

Fiber Solutions to Address Space Constraints in Access Networks

A webinar detailing the space constraint challenges in the Access networks. These challenges have driven innovative cable designs, enabled by a new class of fiber with a 200µm fiber which have led to smaller, lighter weight products that are easier to install and extend the life of the existing infrastructure.

100-400G for Multi-Terabit Network Scale

A visual demonstration of the flexibility, re-configurability, and versatility of the reduced cost systems, next-generation solution- enabled by Ciena® and Corning.  

Why Loss Matters in Optical Networks

An e-Briefing presentation detailing how Corning fibers support the high-speed, high-capacity long-haul, regional, and access telecommunications networks of today and tomorrow.

Low-Loss Fiber Tutorial

Signal loss is a huge challenge, especially in fiber-to-the-home, access networks, and long-haul networks. Our SMF-28e+® LL fiber makes your broadband go further. Learn more about subscriber coverage, future flexibility, and central office consolidation.

Watch Now

Tutorials and Videos

Fiber Matters

Fiber Matters

In today’s world of global telecommunications, optical fiber is the core of connectivity, providing the medium through which networks instantaneously transmit voice, data, and video along a strand of glass that is stronger than steel yet thinner than a human hair.

In today’s world of global telecommunications, optical fiber is the core of connectivity, providing the medium through which networks instantaneously transmit voice, data, and video.

Bend Matters

Bend Matters

Corning’s ClearCurve® fiber solutions can be stapled and bent around corners, enable faster and easier installation, and provide space savings and better aesthetics – all without sacrificing performance.

Corning’s ClearCurve® fiber solutions can be stapled and bent around corners, enable faster and easier installation, and provide space savings and better aesthetics.

Loss Matters

Loss Matters

Corning is the leader in every category of low-loss optical fiber technology. Corning's fibers enable high-purity transmissions over long-haul networks at higher speeds and at a lower cost.

Corning is the leader in every category of low-loss optical fiber technology. Corning's fibers enable high-purity transmissions over long-haul networks at higher speeds and at a lower cost.