Microscope Auto Focus Module: C-Series | Corning® Varioptic® Lenses | Corning
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
This site is best viewed in a modern web browser. Please update your browser for the best experience possible.

Close[x]
varioptic droplets

Microscope Auto Focus Module: C-Series

Microscope Auto Focus Module: C-Series

Product Detail

C-u-25H0-075

The C-u-25H0-075 is based on an inverted and modified C-S-25H0-075. Combined with the use of specific extension rings, either for C-Mount or M12, an unexpensive AutoFocus microscope can be built. The module is built-in with an FPC cable, and can be connected to a standard 1 mm pitch FPC connector. This module can be driven by the same drivers as the A-25H0 Variable Focus Lens.

TYPICAL PERFORMANCE AT 25°C
 Mechanical Back Focal  15 mm (X2) to 37 mm (X5)
 Working Distance  5.4 mm (X5) to 7.8 mm (X2)
 Working Distance range  ±0.85 mm (X5) to 0.65 mm (X2)

Key Features

  • Flex Cable compatible with FCI connector SFW4S-2ST_E9LF
  • Compact
  • No moving parts, no vibrations

Ordering Information

  • C-u-25H0-075: with bent flex cable (FPC-A-3) and no IR-Cut filter

Getting Started

For more detailed information on optical, mechanical, electrical performance and design, please contact us.