Corning Dissolvable Microcarriers | Life Sciences | Bioprocess
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
Download Application Notes

Please complete the short form to download these helpful application notes:

  • Human Mesenchymal Stem Cell Growth on Corning® Denatured Collagen Dissolvable Microcarriers in a 5L Bioreactor
  • Expansion of Human Mesenchymal Stem Cells on Corning® Synthemax™ II-coated Corning Dissolvable Microcarriers in a Serum-free Cell Culture Medium

Thank You

Below are the links to the application notes you requested. You will also receive an email with the links to the documents as well.