Corning disposable Erlenmeyer chemistry flasks are ready to use and ideal for shaker culture applications and storage. All of our disposable Erlenmeyer flasks feature molded in graduations for accuracy, are certified nonpyrogenic, are individually packaged, and come with a vent cap option for continuous gas exchange while preventing leakage.
The showpiece of the Erlenmeyer family is the 5L Erlenmeyer, a vessel designed to aid in the scale-up suspension culture with space efficiency in mind. The 5L Erlenmeyer occupies the same footprint as the 3L Erlenmeyer while offering an additional 2.5L of working volume.