Fiber Optic Cables | Corning Optical Communications
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
Fiber Optic Cables

Fiber Optic Cables

Corning's invention of the first low-loss optical fiber ignited the critical spark that began a communications revolution that forever changed the world. Today, there are more than 2 billion kilometers of fiber installed around the globe, and Corning continues to lead the industry in product quality and innovation.

For more information on how to choose the right cable for the right situation see our Fiber Optic Cable Resource site. 

Products

Outdoor Fiber Optic Cables

Outdoor Fiber Optic Cables

Cables for outdoor applications are engineered to withstand the more demanding conditions seen outside, from environmental extremes to mechanical forces.

Indoor/Outdoor Fiber Optic Cables

Indoor/Outdoor Fiber Optic Cables

These are cables that are designed to meet both the rigorous environment of the outdoors but also can be routed indoors, where flame rating requirements also apply.

Indoor Fiber Optic Cables

Indoor Fiber Optic Cables

These cables are used exclusively within buildings and must have a flame-retardant jacket to fit this purpose.