Microducts are miniaturized plastic conduits that subdivide internal duct space into smaller compartments into which micro cables can be installed by blowing, jetting, or pushing.
Microduct Cables
Microduct Cables
Already Know What You Are Looking For?
Already have your cable in mind? Visit all our outdoor cables here.
MiniXtend® Cable with Binderless* FastAccess® Technology
An all-dielectric miniaturized loose tube cable designed for microduct applications. Featuring industry-leading fiber density and an innovative FastAccess® technology jacket for up to 70% faster cable access. Available with fiber counts from 12 to 144 fibers.
Please note that images are not to scale.
*Corning’s proprietary binderless FastAccess® technology refers to the combination of a Corning FastAccess technology jacket with an innovative technology used to bind cable construction through the manufacturing process, eliminating the use of binder yarns and waterblocking tapes.
MiniXtend HD Cable
High-density micro cables which are 60% smaller and 70% lighter than Corning's ALTOS® loose tube cables and 20% smaller than Corning's standard MiniXtend cables. Featuring Corning® SMF-28® Ultra 200 fiber and available with fiber counts from 144 to 288 fibers.