Aerial cables are suspended from poles or pylons or mounted on buildings. Some are self-supporting, requiring no separate messenger wire between poles to support the cable’s weight.
Aerial Cables
Aerial Cables
Already Know What You Are Looking For?
Already have your cable in mind? Visit all our outdoor cables here.
ALTOS® Loose Tube
The most commonly deployed dielectric outdoor cable design, with fiber counts from 2 to 288 fibers – and up to 432 fibers for gel-filled. Dielectric loose tube cables are suitable for lashed aerial and duct installations.
All-Dielectric Self-Supporting (ADSS)
Completely metal-free design with fiber counts from 12 to 288 fibers, suitable for deployment near high-voltage power lines in long spans. These cables can be installed in short spans between aerial poles without a separate messenger upon which to attach the optical cable. Also available in mid- and long-length spans.
Self-Supporting Specification Sheet >
ALTOS Figure-8
A unique design with fiber counts from 12 to 288 fibers, featuring a steel messenger for quick, easy, one-step installation on pole and building infrastructure in short spans. These cables are not suitable for deployment near high-voltage power lines.
SST-Ribbon™ Gel-Free Cables
Fiber counts from 12 to 864 fibers. 12 fibers are arranged in a ribbon, enabling fast mass-fusion splicing. These cables feature steel-tape armor so that they can be installed directly into the ground without the use of a protective conduit or duct.
RocketRibbon® Cable-250
Corning® RocketRibbon® cables provide up to 432 fibers in a high-density, lightweight, and durable design for easy handling and installations in tight spaces and extreme environmental conditions. Central stack variants have a single stack of 12 and/or 24-fiber ribbons surrounded by a protective foam and water-blocking elements ensure the cable acts as one unit.
RocketRibbon® HD Cable-250
Corning® RocketRibbon® HD cables provide up to 864 fibers in a compact design and long-term reliability in aerial, duct, and direct-buried applications. Stranded variants with up to 6 subunits containing stacks of 144 fibers that can be easily routed directly into hardware without furcation.
RPX® Ribbon Cable-250
Its unique, gel-free design helps eliminate the time and labor associated with cleaning, and the one-step cable access system significantly simplifies prep work. Features a central cavity containing a ribbon stack of up to 144 fibers.
Please note that images are not to scale.