This site is best viewed in a modern web browser. Please update your browser for the best experience possible.

Close[x]
 This is an abstract image

Corning Laser Technologies

Corning Laser Technologies

Our Capabilities

Our Capabilities

Advanced Laser Process

Conventional laser cutting is based on rapid heating processes, leading to vaporization and material removal. This method tends to create micro-cracks, chip-outs and a rough surface finish, which makes time consuming and costley subsequent grinding and polishing steps necessary, leading to low production yields. 

Using speciality tuned lasers to cut glass by disassocation rather than ablation, the Corning laser glass cutting technology provides numberious benefits: 

Smooth Edges - The 'as-cut` edge roughness may significantly reduce or in some cases even eliminate post-processing and thus process time and cost. 

High Break Strength - The 'as-cut` edge demonstrates superior break strength over other laser and conventional cutting processes as measured by 4 point bend tests.

Multi-Layer Stacks - The system enable cutting of assembled functional multi-layer stacks with and without air gaps, where cutting depths can be adjusted. 

 

Remarkable Technology
Corning's material science and optic capabilities and unique advantages to the laser glass cutting process. It offers not only distinct advantages over conventional cutting processes, but also over other laser cutting systems. Using ultra-short laser pulses, the material is cut by material disassociation rather than ablation. The result is very low surface, increaed as-cut bend strength and faster throughput. The Corning laser process enables cutting strengthed glass, un-strenghthened glass, as well as other transparent glass and crystalline materials. 

CONTACT US

Laser Cutting Systems