Carrier Solutions
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
Corning provides high precision glass carriers for temporary bonding in advanced semiconductor packaging processes such as silicon wafer thinning and fan-out level processing. Our ultra-flat glass carriers have superior surface quality, thickness, and edge strength, making them the substrate of choice for advanced packaging.

Corning's glass carriers are available in a wide range of CTEs to meet customers’ most challenging requirements – from research & development phase to mass production. We have an established global supply chain and have shipped hundreds of thousands of wafers to top-tier customers already.

Learn more about Corning Carrier Solutions below, including our two product categories: Standard Glass carriers and Advanced Packaging Carriers.

 

Product Information

In The News

Corning Discusses Ventures into Non-Display Markets

Corning Discusses Ventures in Non-Display Markets

31-Jan-2019

“Corning Precision Glass Solutions has grown more than 30% over the past two years since it was founded,” said Rustom Desai, commercial director of Corning Precision Glass Solutions.

Read More

PGS and SCH Provide Semiconductor Glass Carriers in China

PGS Provides Semiconductor Glass Carriers in China

30-Nov-2018

CORNING, N.Y. — Corning Incorporated (NYSE: GLW) and SCH Electronics (Shanghai) Co. announced today they have signed a sales agency agreement focused on semiconductor glass carriers in China.

Read More