site navigation
> inside> markets> materials + products> capabilities> discovery center> media center> technical library
section navigation

wavelength specific filter glass

Corning has developed a variety of glasses across the spectrum

UV Glass UV Glass
Range of sharp UV cut-off glass, from 370 nm cut-off to 430 nm cut-off. Application in camera filters, LCD projection.

IR Glass IR Glass
Clear germanium based glass with transmitting capabilities from ultraviolet to middle infrared (5 µm)

Visible Glass Visible Glass
Optical glass covering a broad range of applications with different properties. Available in form of bars or pressings.