|

markets
aerospace
and defense
telecommunications
specialty
glass
capabilities
Patented outside deposition (OVD) manufacturing process
Tight Geometry Control
contact
specialtyfiber@corning.com
|
Corning’s High Temperature and Harsh EnvironmentFiber is designed for applications requiring improved fatigue resistance, high usable strength, and excellent resistance to high temperature and hydrogen permeation.
The fiber consists of Single Mode or Multimode core and dual coating system, including hermetic carbon layer and followed by high temperature polyimide layer.
Corning’s specially designed hermetic layer provides a protective barrier to help shield the glass from exposure to hydrogen, water, and corrosive chemicals. It extends the lifetime of fiber by stopping fiber fatigue. Corning’s hermetic layer is a thin layer of amorphous carbon that is bonded directly to the glass surface of an optical fiber.
Second coating, high temperature polyimide material allows fiber to operate in environment up to 300oC. The fiber is manufactured with Corning’s patented OVD (outside vapor deposition) process.
applications
High temperature environments
Hydrogen-rich environments
Distributed or point-to-point Sensing system
Long-distance Undersea links
Towed Arrays
Tight bend Radius
additional information
High Temperature/Harsh Environment Single Mode & Multimode Specialty Fibers Product Sheet
|