|

markets
aerospace
and defense
telecommunications
specialty
glass
capabilities
Patented outside deposition (OVD) manufacturing process
Tight Geometry Control
contact
specialtyfiber@corning.com
applications
Devices requiring extremely tight bend radius coils
Compact Optical circuits
Sensors
Micro-packaged couplers
Low loss fused fiber devices
Small form factor EDFAs
Integrated and Planar Optics
DWDM components
|
Corning RC 1300 Specialty Fiber
This specialty fiber enables a wider range of system designs not possible with
other standard specialty fibers because of its extremely tight fiber coiling
and low bend loss. With a reduced cladding of 80 microns, Corning RC 1300 is
the specialty fiber of choice for compact optical circuit designs.
Corning RC 1550 Specialty Fiber
Optimized for DWDM components, Corning RC 1550 specialty fiber is specifically
indicated for devices requiring extremely tight bend radius coils. The reduced
cladding allows extreme fiber coiling with low bend loss, providing world class
reliability and greater flexibility in system design.
Corning RC Specialty Fibers
Manufactured with Corning’s patented outside vapor deposition process, and
based on decades of experience in specialty fiber development, Corning RC
Specialty Fibers set the industry standard for consistent geometric properties,
high mechanical reliability and efficient splicing.
Corning PANDA PM High Numerical Aperture Specialty Fiber
Designed for demanding applications including fiber optic gyroscopes, probes,
sensors and miniaturized components, Corning's high numerical aperture (NA)
polarization maintaining fibers deliver extremely high birefringence, low
insertion loss and excellent dimensional uniformity.
additional information
Corning RC
1300 Specialty Fiber Product Information Sheet
Corning RC
1550 Specialty Fiber Product Information Sheet
Corning RC
Specialty Fibers Product Information Sheet
Corning
PANDA PM High Numerical Aperture Specialty Fiber Product Information Sheet
|