site navigation
> inside> markets> materials + products> capabilities> discovery center> media center> technical library
section navigation

specialty fibers – polymer clad silica fiber

polymer clad silica fiber

markets
aerospace and defense
telecommunications
specialty glass

capabilities
Patented outside deposition (OVD) manufacturing process
Tight Geometry Control

Corning polymer clad silica fibers offer world-class reliability and high power-capability to meet the needs of industrial, medical and senor markets. The multi-mode fiber consists of an all-silica core with high numerical aperture, fluorinated polymer cladding and ETFE buffer. The core glass is Low OH material for use in the visible-near infrared spectrum.

applications
Laser Power Delivery
Illumination
Industrial Sensors
Medical
Interferometers
Short-Haul and Video Communications

additional information
Corning Polymer Clad Silica Specialty Fibers Product Sheet

contact
specialtyfiber@corning.com