site navigation
> inside> markets> materials + products> capabilities> discovery center> media center> technical library
section navigation

specialty fibers – corning PANDA PM (polarization maintaining) specialty fibers

panda polarization

markets
aerospace and defense
telecommunications
specialty glass

applications
Laser and LED sources
Sensors and gyroscopes
External modulators
Dynamic gain/spectrum equalizers
Optical switches
Optical fiber coupling
Splitters, Combiners, Tap couplers
Planar waveguide devices
DWDMs
OADMs
Polarization multiplexers
Polarization sensitive components
Arrayed devices
Optical amplifiers
Pump lasers
Probes/instrumentation

additional information
Corning PANDA PM Specialty Fibers Product Information Sheet
Corning PANDA PM High Numerical Aperture Specialty Fiber Product Information Sheet
Corning PANDA Reduced Clad Specialty Fibers Product Information Sheet
Corning PANDA PM Flame Retardant Specialty Fibers Product Information Sheet

contact
specialtyfiber@corning.com

Available in a wide range of standard operating wavelengths and a variety of different coating designs, Corning PANDA PM Specialty Fibers are best for high performance polarization retaining fiber applications. These fibers perform well over a broad temperature range.

Corning PANDA PM High Numerical Aperture Specialty Fiber
Designed for demanding applications including fiber optic gyroscopes, probes, sensors and miniaturized components, Corning's high numerical aperture (NA) polarization maintaining fibers deliver extremely high birefringence, low insertion loss, and excellent dimensional uniformity.

Corning PANDA PM Reduced Clad Specialty Fibers
Designed with 80 micron cladding which allows extremely tight fiber coiling with low bend loss. Corning PANDA RC fiber enables a range of miniature system designs.

Corning PANDA PM Flame Retardant Specialty Fibers
Corning PM Flame Retardant Specialty Fibers are 400-micron UV-coated fibers buffered to 900 microns with a flame retardant polyester elastomer. The buffer is a UL-recognized component plastic with a flammability classification of V-O in accordance with UL94. In addition,the buffered fiber has a VW-1 end product flammability classification in accordance with UL1581.

Corning PANDA PM Low Birefringent Specialty Fiber
Available in versions at 980, 1300, 1400 and 1550 nm wavelengths, Corning PANDA PM low birefringent fibers are optimized for fused coupler applications.

Corning PANDA PM DS 1550 Specialty Fiber
Features PANDA fiber which is dispersion-shifted for optimal operation at 1550 nm wavelength.

Corning PANDA PM Erbium-doped Specialty Fiber
Designed for amplifiers requiring erbium-doped and polarization retaining parameters in one fiber solution.

Corning PANDA PM Polyimide-coated Specialty Fibers
Features PANDA fiber with high temperature coating designed for 1300 nm wavelength.