site navigation
> inside> markets> materials + products> capabilities> discovery center> media center> technical library
section navigation

polarization – Polarcor™ glass polarizers

Polarcor™ Glass Polarizers

markets
display optics/components
aerospace and defense
astronomy
telecommunications

additional information
Polarcor Glass Polarizers Product Information Sheet
Polarcor™ Ultrathin Product Information Sheet
Polarcor FAQs
MSDS Sheet
Technical Paper – Laser Damage
Polarcor Glass Polarizers - A4

contact
polarizer@corning.com

Corning Polarcor™ glass polarizers exhibit high-performance, unmatched durability, superior quality and most importantly consistency that meets the most stringent requirements of the telecommunications, medical, aerospace and defense and astronomy industries.

Polarcor is an all-glass material through which light is transmitted as highly linearly polarized, when the polarization state of the incident light is parallel to the polarization axis.

Polarcor is one of the essential optical elements in polarization dependent isolators, optical modulators, polarimetry systems, ellipsometers, shutters and many other polarization based devices.

Polarcor is characterized by high extinction and low insertion loss throughout the 600 nm to 2300 nm wavelengths.

The polarization mechanism, resonant absorption by elongated silver crystals within the glass material, insures the elimination of stray light by absorbing the unwanted light.

Since Polarcor is a solid glass product it is extremely resistant to chemical, physical, and thermal damage while exhibiting excellent optical properties. Corning has the capability to produce linear and circular type polarizers.