|

markets
optical
metrology
semiconductor optics/components: automotive, hydraulic, industrial
additional information
FlatMaster Product Information Sheet
Designfax August 2005 Article
contact
metrology_info@corning.com
|
The FlatMaster provides industry-leading performance of surface form
measurements for precision component manufacturers. Our non-contact optical
technique records the entire surface in seconds.
The FlatMaster offers five nanometer resolution and a standard accuracy of 50
nanometers (2.0 µ"). It rapidly and accurately measures flatness, line profile,
radius and other surface parameters from a variety of surfaces.
Several standard versions of the FlatMaster are available to optimize accuracy
over different component size ranges. The FlatMaster 40, 100 and 200 measures
parts up to 40 mm, 100 mm and 200 mm respectively.
Customizing is available to achieve your specific performance requirements
whether it is for increasing dynamic range, accuracy, or to include component
handling features.
Adding a FlatMaster to your shop floor can significantly improve your process,
yield and productivity with full-form measurements with unprecedented speed and
throughput.
|