|

markets
display optics/components
semiconductor optics/components
applications
Lenses for lithography stepper cameras
contact
specialtymaterials@corning.com
|
Whether for microlithography lenses, lithography, vision correction, industrial
applications or other excimer laser applications, performance and "up time" are
critically dependent on fluoride optical quality. Corning’s world-class
knowledge of materials, combined with 50 years of calcium fluoride
manufacturing experience enables the company to offer its customers
high-performance fluoride optics. Corning continually refines its manufacturing
processes to ensure precise performance and predictability over the lifetime of
its materials.
additional information
CaF2 Product Information Sheet
MgF2 Product Information Sheet
0.85
Numerical Aperture Calcium Fluoride System Tested Using 157 nm Light
CaF2 Today
CaF2
Today! <111>and <100>Crystal Orientations
Fluence-Dependent Transmission (FDT) of Calcium Fluoride
Fluence-Dependent
Transmission (FDT) of Calcium Fluoride (2)
Light scattering in CaF2 and fused silica for DUV applications
Motivation
and Experimental Approach
Performance
Enhancement of 157 nm Newtonian Catadioptric Objectives Using CaF2 Material
|