site navigation
> inside> markets> materials + products> capabilities> discovery center> media center> technical library
section navigation

materials + products

With more than 150 material formulations, including glass, glass ceramics and fluoride crystals, Corning covers the entire spectrum - from extreme ultraviolet (EUV) to infrared (IR), and from refractive to reflective. Corning leverages materials science and optics capabilities to produce materials with unprecedented precision, homogeneity and the ability to withstand extreme thermal fluctuations.

Advanced Optics Product Index

HPFS® glass material
Fluoride Crystals
Gorilla™ Glass
ULE® glass material
Wavelength Specific Filter Glass
   UV Glass
   Visible Glass
   IR Glass
Image Mask Blanks
EAGLE2000® Industrial Grade Substrate
Specialty Glasses & Glass Ceramics
   Vycor®
   Micro Sheet Glass
    Substrate Glass
   Sealing Glass
   Macor® Machinable Glass Ceramics
   Lighting Glass

 

Specialty Fibers
   PANDA Polarization Maintaining
   High Index
   SMF-28e® Photonic Fiber
   Erbium-doped Fiber
   High Temperature/Harsh
   Environment Fiber
   Reduced Clad
   Ytterbium Double Clad Fiber
   Single Polarization Fiber
   Photonic Band Gap Fiber
   RGB 400 Fiber
   Polymer Clad Silica
Collimmator Array
Fiber Array
Polymer GRIPPER
Micro Lenses
   OptiFocus™
Photochromic Glass
Polarization
   Polarization Maintaining Fiber
   Polacor™ Glass Polarizers
   Polarcor™ Ultrathin
   Polarcor™ W I D E band
Metrology Instruments
    FlatMaster®
   FlatMaster 1400®
   FlatMaster® Wafer
   LightGage™
   UltraFlat™
   UltraSort™

 

LCD flat glass

SMF-28e® Fiber