Overview
Products
Capabilities
Markets

Vita  TM Hermetic Sealing Solution for
Organic Light-Emitting Diodes (OLEDS)

VITA

OLEDs are highly sensitive to moisture and air, the technology has been limited by the challenge of how to seal out both. Early generation OLED products have been sealed using epoxy, which requires a desiccant for the absorption of permeated moisture and air. The drawback to this method is lifespan: eventually, the desiccant becomes saturated and the moisture and air damage the OLED display. The use of a desiccant also requires that a cavity be etched in the cover glass, adding complexity to the manufacturing process.

Vita  TM , Corning’s unique approach hermetically seals the OLED panel, keeping out moisture and air. But this proprietary solution does more than help OLEDs overcome the lifespan limitations—by eliminating the need for a desiccant and cavity etching, it also simplifies the manufacturing process.

A key component to the Vita TM sealing solution is the proprietary frit material, which is specially designed to closely match the thermal expansion of the surrounding glass, creating a hermetic seal. Corning performs stringent testing over thousands of hours to ensure that this seal will hold up over time, allowing consumers' display devices to provide brilliant pictures for years to come.


Learn more about Corning's Display Products 

Additional information:
Vita™ Product Brochure 

Contact Us