Corning PANDA Polarization Maintaining (PM) fibers are designed with high performance properties including excellent birefringence and low attenuation. Corning offers the broadest portfolio of PANDA PM fibers from wavelengths of 400-1550nm and designs such as High NA and Flame Retardant coatings.
Products: PANDA PM FIBER RC PANDA PM PANDA PM High NA PANDA PM Flame Retardant SINGLE POLARIZATION FIBER
Applications: Laser and LED sources Sensors and gyroscopes External modulators Dynamic gain/spectrum equalizers Optical switches Optical fiber coupling Splitters, Combiners, Tap couplers Planar waveguide devices DWDMs OADMs Polarization multiplexers Polarization sensitive components Arrayed devices Optical amplifiers Pump lasers Probes/instrumentation
Additional Information: Corning PANDA PM Specialty Fiber Product Information Sheet Corning RC PANDA Specialty Fiber Product Information Sheet Corning PANDA PM High Numerical Aperture Specialty Fiber Product Information Sheet Corning PANDA PM Flame Retardant Specialty Fiber Product Information Sheet
For more information contact: specialtyfiber@corning.com