Manufactured with Corning’s patented outside vapor deposition (OVD) process, Corning® erbium-doped specialty fibers set the worldwide standard for uniformity and reliability. All of Corning’s erbium-doped fibers are hermetically coated for significant advantage with respect to mechanical reliability and resistance to hydrogen-induced optical attenuation degradation.
These erbium-doped fibers have a proven track record in state-of-the-art optical amplifiers and exhibit consistently low splice loss when coupled with fibers such as Corning® HI 1060 FLEX, Corning HI® 980, and Corning SMF-28e+® optical fiber.
Erbium-doped fiber designs are available for conventional C-band, L-band, and reduced-clad (80 μm) applications.
Applications:
Single and multi-channel optical amplifiers
Digital and analog systems
Community antenna television (CATV) amplifiers
Products:
ER 1550C3
ER 1550C3 LC
ER 1600L3
RC ER 1550C3
RC ER 1600L3
Additional Information:
Erbium-Doped Specialty Fiber Product Information Sheet
Additional Resources
:
Corning's Hermetically Coated Erbium-Doped Specialty Fibers
For more information, contact:
specialtyfiber@corning.com