Corning’s Med-X provides high-quality, transparent, protective shielding against X-ray radiation for medical, technical, and research applications. Its high lead and barium content gives optimum shielding against radiation from equipment operating in the 100 to 300 kV range.
Med-X is supplied as polished plates with dimensions up to 2600 x 1300mm. Smaller sizes can be cut to meet customer requirements. Med-X is suitable for laminating using polyvinyl butyral (PVB) inter-layers and can be fitted into sealed, double-glazed units.
Med-X is available worldwide through Corning sales offices and a network of specialist distributors, many of which carry stock for quick delivery.
The production of Med-X is strictly controlled and Corning follows both the environmental standard ISO14001 and the quality standard ISO9001, 2000.
Additional Information:
Med-X Product Information Sheet
Other Radiation Protection Glasses
:
Med-PET™ Radiation Shielding Glass
Nuclear Shielding Glass Blocks
For more information contact:
radiationglass@corning.com